eo_logo
 
Product added to cart

KC Objective IF-2

IF-Series Objectives (photo shows IF-1,IF-2, IF-3, IF-3.5, and IF-4), all sold separately

×
Stock #53-782 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹38,250
Volume Pricing
Qty 1+ ₹38,250 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Length (mm):
19.50
Maximum Diameter (mm):
31.3

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Telephoto, Macroscope or Microscope Capability
  • Focuses from Infinity to 63mm (with IF Objectives)
  • Objectives Available to Provide Smaller FOVs and WDs

Designed to meet demanding imaging applications, the KC (with all 5 objectives) microscope lens provides primary magnification from 0.10-3.0X. Optional adapters for Mitutoyo and Achrovid™ infinity-corrected objectives and RMS objectives allow the KC to be used as a conventional microscope, without the bulk of traditional microscope bodies or inconvenience of adapting conventional microscopes to video cameras.

This microscope lens was designed as a gauging lens, with both large working distance and high magnification. Suitable for both off-line quality control and on-line inspection in production, especially for measurement and flaw inspection. LDL and LFA adapters thread onto C-Mount. LFA provides coverage for large format cameras (F-Mount adapter included, 24 x 36mm max sensor). Interchangeable objectives thread onto main body.

A fiber optic illuminator and a ring light guide are also recommended when using the IF4 objective. A coaxial attachment, #56-191 can be used for applications requiring coaxial illumination.

Motorized InFocus™ KC Video Lens

The motorized KC lens comes complete with encased focus DC Gear-motor with rubber o-ring belt drive and bracket, CE analog control unit, motor/controller cable, and CE universal power supply (110V and 220V operation). The control unit allows the user to vary focus as well as the speed and direction at which focusing occurs.

Technical Information

 
Objective IF1 IF2 IF3 IF3.5 IF4
Primary Magnification 0.36 - 0.75X 0.51 - 0.91X 0.80 - 1.28X 1.80 - 2.29X 2.29 - 2.98
Field of View (½" Sensor / Horiz.) 18 - 8mm 12.5 - 7mm 8 - 5mm 3.55 - 2.8mm 2.8 - 2.15mm
Working Distance (mm) 490 - 272 343 - 220 213 - 156 100 - 83 73 - 63

Note: Main body is required for these objectives.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin