eo_logo
 
Product added to cart

IRis™ High Power Laser Detection Wand

×
Stock #26-007 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹73,863
Qty 1+
₹73,863
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
140 x 45
Thickness (mm):
5.00
Type:
Wand
Wavelength:
IR
Size of Active Area (mm):
35 x 35
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
40 MW/cm2, 1540nm, 8.4ns pulses, 20 Hz
Typical Applications:
Fiber Laser, Network Engineering
Emission Color:
White
Stimulation Range:
1460 - 1600
Minimum Stimulation, Pulsed:
120 kW/cm2, 1540nm, 8.4ns pulses, 20 Hz

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • 1460 – 1600nm Wavelength Range
  • Lightweight and Portable
  • Lanyard Clip for Hands Free Portability

The IRis™ High Power Laser Detection Wand is a laser detection wand designed to detect high powered infrared (IR) lasers commonly used in telecommunications datacenters. Designed with an infrared intelligent scintillator, this detection wand will fluoresce from laser inputs ranging from 1460 to 1600nm without producing false positives from lower power lasers. Featuring a glass active area and durable acrylic construction these detection wands are lightweight, portable, and robust making them suitable for indoor or outdoor use. The IRis™ High Power Laser Detection Wand is a passive device, requiring no external power and features a 35mm square anti-reflection coated active area, matte black finish, and lanyard. These detection wands are ideal for telecommunications and fiber optic work that require the validation and testing of high power IR lasers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin