eo_logo
 
Product added to cart

I/O Standard Lockable Cable, 5m

See More by IDS Imaging Development Systems
IDS Imaging uEye Warp10 10GigE Cameras

IDS Imaging uEye Warp10 10GigE Cameras

×
Stock #28-728 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,220
Qty 1+
₹5,220
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
IDS Imaging
Model Number:
AD00346

Hardware & Interface Connectivity

Length of Cable (m):
5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces

IDS Imaging uEye Warp10 10GigE Cameras are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A or 40m on CAT5e. These global shutter cameras offer up to 12.3MP resolution. The 10GigE Ethernet interface provides up to 10X faster speeds than GigE for framerates up to 98fps for applications requiring high bandwidth. IDS Imaging uEye Warp10 10GigE Cameras are backwards compatible with existing 1GigE, 2.5GigE or 5GigE interfaces and will adjust their speed automatically. These cameras are ideal for machine vision, metrology, electronics inspection, and sports/motion analysis applications. These GeniCam compliant cameras are designed for the IDS Peak software but are compatible with most other GeniCam software protocols.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
I/O Standard Lockable Cable, 5m #28-728 ₹5,220   Request Quote
  • 10 to 12 days
    ×
I/O Standard Lockable Cable, 3m #28-729 ₹4,350   Request Quote
  • 10 to 12 days
    ×
I/O Standard Lockable Cable, 10m #28-730 ₹6,960   Request Quote
  • 10 to 12 days
    ×
GigE, patch cable Cat6, dragchain, screwable, 15m #28-731 ₹16,965   Request Quote
  • 10 to 12 days
    ×
I/O + Power Cable, 5m #28-732 ₹7,830   Request Quote
  • 10 to 12 days
    ×
GigE, patch cable Cat6, dragchain, screwable, 5m #28-733 ₹9,135   Request Quote
  • Contact Us
    ×
GigE, patch cable Cat6, dragchain, screwable, 10m #28-734 ₹11,745   Request Quote
  • 10 to 12 days
    ×
2.5G POE+ PCie Card, 4 Port, RJ45 #28-735 ₹34,365   Request Quote
  • 10 to 12 days
    ×
10G POE+ PCie Card, 1 Port, RJ45 #28-736 ₹36,540   Request Quote
  • 10 to 12 days
    ×
Active Heat Sink for uEye Warp10 #28-737 ₹18,705   Request Quote
  • 10 to 12 days
    ×
Tripod Adapter for uEye Warp10 #28-738 ₹4,350   Request Quote
  • 10 to 12 days
    ×
Power Supply Set US 24V DC #28-739 ₹18,270   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin