eo_logo
 
Product added to cart

LightPath 390037 | 5.5mm Dia., 0.85 NA, BBAR (8000-12000nm), Molded IR Aspheric Lens

See More by Lightpath®
×
Stock #66-566 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹31,320
Qty 1-10
₹31,320
Qty 11+
₹27,623
Volume Pricing
Request Quote
Get Product Downloads
Index of Refraction nd @ 10μm:
2.6023
Index of Refraction nd @ 14μm:
2.5843
Index of Refraction nd @ 4μm:
2.6210
Index of Refraction nd @ 5μm:
2.6173
Thermo-optic coefficient dn/dT:
70 x 10-6/°C from -40° to +80°C (5 - 14 μm)

Product Details

Lightpath Lens Code:
390037
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
5.50 ±0.015
Clear Aperture CA (mm):
4.00
Edge Thickness ET (mm):
2.24
Center Thickness CT (mm):
3.00
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
1.87 @ 9500nm
Numerical Aperture NA:
0.85
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black Diamond™ BD-2 (Ge28Sb12Se60)
Aspheric Design Wavelength (nm):
9500
Coating:
BBAR (8000-12000nm)
Coating Specification:
Ravg <1.0% @ 8 - 12μm
Surface Quality:
80-50
f/#:
0.58
Wavelength Range (nm):
8000 - 12000
Working Distance (mm):
0.72
Conjugate Distance:
Infinite

Material Properties

Density (g/cm3):
4.68
Transformation Temperature (°C):
285.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Wavelength Range of 1.8 - 12μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions

LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses feature a low-cost, molded design and offer several key benefits over Germanium substrate aspheres. With a dn/dT and CTE significantly less than that of Germanium, the lenses feature a smaller change in focal length as a function of temperature change. Featuring a higher operating temperature than Germanium (which suffers 20 – 30% transmission loss at 100°C), the lenses can be used in applications including collimators for QCL lasers and as components within thermal imaging assemblies. LightPath Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses have a wavelength range of 1.8 - 12μm. These lenses are available mounted or unmounted, in a variety of coating options.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin