The InfiniProbe™ TS-160 Universal Macro/Micro System is a universal lens system that redefines on-the-go adaptability. The InfiniProbe™ TS-160 Universal Macro/Micro System is designed to transform almost any machine vision, scientific-grade, or DSLR camera into an ultra-portable, continuously-focusable microscope that is ideal for forensic, industrial, or biological applications such as entomological microscopy. Additionally, the TS-160 is optimized for up to 35mm sensors and is compatible with CS, C, T, and F-mount cameras. To maximize adaptability, the TS-160 can internally focus from 18mm to infinity and internally accept any 25mm filter. When not being used in the field, the TS-160 can be mounted to stands or fixtures for use in the lab. InfiniLight™ adapters are available for mounting popular brand-name flash units directly onto the TS-160.
Note: InfiniProbe TS-160 includes a macro objective. Micro HM Objective (#16-114) sold separately.
The InfiniProbe™ TS-160 Universal Macro/Micro System also features an integrated adjustable iris diaphragm to provide depth of field and aperture control. Similar to the iris in a microscope’s condenser, the TS-160’s variable iris also allows for user control of contrast. After focusing, the variable iris is used to set the point in which contrast and resolution appear best matched. To control depth of field, adjust the distance between the lens and the object.
Objective Magnification (all cover 35mm Sensor) | |||||
Macro (One T24 Tube)
|
Micro (One T24 Tube)
|
||||
WD (mm) | Magnification | FOV (mm)* | WD (mm) | Magnification | FOV (mm)* |
32 | 4.00X | 9.0 | 18 | 16.00X | 2.25 |
66 | 2.00X | 18.0 | 22 | 8.00X | 4.5 |
139 | 1.00X | 36.0 | 28 | 4.00X | 9.0 |
284 | 0.50X | 72.0 | 48 | 2.00X | 18.0 |
600 | 0.24X | 150 | 85 | 1.00X | 36.0 |
1000 | 0.15X | 240 | 155 | 0.50X | 72.0 |
2000 | 0.07X | 514 | 300 | 0.25X | 144 |
3000 | 0.05X | 720 | 600 | 0.12X | 300 |
1000 | 0.07X | 514 | |||
2000 | 0.04X | 900 | |||
3000 | 0.02X | 1800 |
*FOV based on 35mm format (36mm horizontally). For formats other than 35mm: Divide magnification into the sensor's horizontal dimension. For example, 17.3mm x 13mm Sensor: 17.3mm/4x = 4.3mm & 13mm/4x = 3.3mm FOV.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Universal Adapter M49 Thread | #16-148 | ₹17,313 Request Quote |
|
||
M49 to 80mm Dia. Light Box Filter Holder Adapter | #16-149 | ₹17,313 Request Quote |
|
||
M27 x 0.75 to M49 x 0.75 Adapter | #16-125 | ₹10,962 Request Quote |
|
||
25mm Dia. Filter Holder/Retainer | #16-089 | ₹8,961 Request Quote |
|
||
25mm Filter Retainer for TS-160 | #88-932 | ₹3,045 Request Quote |
|
||
Replacement Mounting Clamp | #85-400 | ₹9,570 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act