eo_logo
 
Product added to cart

Coherent® LightSmyth™ 1525 - 1565nm, 940.07 Grooves/mm, 24 x 14mm Transmission Diffraction Grating

See More by Coherent®
LightSmyth™ Transmission Diffraction Gratings

LightSmyth™ Transmission Diffraction Gratings

×
Stock #16-874 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹45,844
Volume Pricing
Qty 1+ ₹45,844 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1304254
Type:
Transmission Diffraction Grating
Note:
S-Polarization defined with E-field parallel to the grating grooves

Physical & Mechanical Properties

Groove Density Uniformity (grooves/mm):
0.001
Dimensions (mm):
24.00 x 14.00
Clear Aperture CA (mm):
23.00 x 13.00
Construction:
Multi-Layer Dielectric Binary Etch Grating
Length (mm):
24.00
Thickness (mm):
0.68 ±0.050
Width (mm):
14.00
Alignment of Grooves to Edge (°):
0.1 (typical)

Optical Properties

Groove Density (grooves/mm):
940.07
Wavelength Range (nm):
1525 - 1565
Minimum Efficiency (%):
≥94 @ 1525 - 1565nm
Angle of Incidence (°):
46.5 ±1
Coating:
Dielectric
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Polarization:
S and P

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Diffraction Efficiency (>94% Absolute) and Low Scatter
  • Polarization Independent and Single Polarization Optimized Gratings
  • Robust Inorganic Materials for Superior Power Handling and Reliability
  • Designs for NIR Wavelengths between 800 - 1800nm

Coherent® LightSmyth™ Transmission Diffraction Gratings are manufactured through a precision lithographic wafer-scale fabrication process and provide excellent optical performance, low polarization sensitivity, and low scatter. These gratings have a high diffraction efficiency of ≥94%, minimizing optical losses when used in multi-pass configurations. Gratings designed for near infrared (NIR) wavelengths between 800 - 1800nm are available with all featuring a precision line density uniformity of 0.001 lines/mm. Coherent® LightSmyth™ Transmission Diffraction Gratings are used in demanding applications including Spectral Beam Combining (SBC), LiDAR, optical telecommunications, pulse compression of pico- and femtosecond pulses, and spectroscopy. These gratings contain no organic materials and can be used with high power lasers and in environments up to 500 °C with no effects on performance. Please contact us for custom sizes or OEM requirements.

Note: II-VI Incorporated is now Coherent Corp.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin