eo_logo
 
Product added to cart

IDS Imaging U3-3274LE-C-HQ 1/1.8" Monochrome Board Level USB 3.1 AutoFocus Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (M12 S-Mount)

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (M12 S-Mount) IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (C/CS-Mount)
×
Stock #24-125 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹65,250
Qty 1+
₹65,250
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Monochrome Camera
Manufacturer:
IDS Imaging
Camera Family:
uEye LE
Model Number:
U3-3274LE-M-GL-AF Rev.1.2

Physical & Mechanical Properties

Dimensions (mm):
36 x 36 x 20 (excludes connectors and lens mount)
Weight (g):
20
Housing:
Board Level

Sensor

Imaging Sensor:
Sony IMX265
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
3.10
Pixels (H x V):
2,048 x 1,536
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.06 x 5.30
Frame Rate (fps):
58.00
Pixel Depth:
12 bit
Exposure Time:
25μs - 1.9s
Machine Vision Standard:
USB3 Vision v1.1

Performance

Image Buffer:
Not Specified
Power Consumption (W):
1 - 2
Dynamic Range (dB):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB Type-C
Power Supply:
Power over USB
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 2 TWI, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Back (Right Angle)
GPIO Connector Type:
10-pin Wuerth

Threading & Mounting

Mounting Threads:
No Mounting Threads/Tripod Adapter
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
  • Integrated Liquid Lens Control
  • Software Based Autofocus Functionality

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras provide integrated liquid lens control allowing users to quickly switch between different focus distances. These board level cameras have a compact size with either an M12 (S-Mount) or C/CS-Mount camera mount. The M12 (S-Mount) cameras are compatible with our Liquid Lens M12 Imaging Lenses, while the C/CS-Mount cameras are compatible with our Liquid Lens Cx Series Fixed Focal Length Lenses. All models are equipped with a 10-pin, lockable I/O Molex connector for GPIO, trigger, and flash. The USB 3.1 Type-C connector enables USB power delivery. The liquid lens is conveniently focused via the camera using software. The autofocus can be triggered very easily by software, can be individually configured to suit the application and ensures perfectly sharp images in an instant.

Note: Board level cameras with exposed electronics are intended for system integration and may not be suitable for end users. Liquid lens sold separately. Choose your camera and the appropriate liquid lens listed under the Accessories section.

Title CompareStock Number  Price Buy
6mm FL, Liquid Lens M12 Lens #37-521 ₹26,796   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Locking Cable, 3m #37-342 ₹4,785   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Locking Cable, 5m #37-343 ₹5,655   Request Quote
  • 10 to 12 days
    ×
8mm FL, Liquid Lens M12 Lens #37-522 ₹26,796   Request Quote
  • 10 to 12 days
    ×
12mm FL, Liquid Lens M12 Lens #37-523 ₹26,796   Request Quote
  • 10 to 12 days
    ×
16mm FL, Liquid Lens M12 Lens #37-524 ₹26,796   Request Quote
  • 10 to 12 days
    ×
12mm, f/6, Liquid Lens Cx Series Fixed Focal Length Lens #33-632 ₹23,542   Request Quote
  • 10 to 12 days
    ×
16mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-646 ₹23,542   Request Quote
  • 10 to 12 days
    ×
25mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-661 ₹23,542   Request Quote
  • Contact Us
    ×
35mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-677 ₹23,542   Request Quote
  • Contact Us
    ×
35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-676 ₹24,899   Request Quote
  • Contact Us
    ×
50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-687 ₹28,971   Request Quote
  • 10 to 12 days
    ×
Filter

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Trending Liquid Lenses in Imaging

Quickly Autofocus and Overcome Depth of Field Limitations

View Now

Liquid Lens Features, Applications, and Technology

Liquid lenses have many features, are small in size, and adjust focus quickly to adapt to objects located at various working distances. Learn more at Edmund Optics.

View Now

Liquid Lenses Basics

Imaging lens performance can be enhanced with the use of liquid lenses. Learn more at Edmund Optics.

View Now

Liquid Lenses in Machine Vision - TRENDING IN OPTICS: EPISODE 1

Liquid Lenses electronically autofocus imaging systems for machine vision by changing shape in response to an applied current or voltage.

View Now

Understanding Liquid Lens Technology

Liquid lenses can be used to maximize imaging system flexibility across a wide variety of applications requiring rapid focusing.

View Now

Assembling a Liquid Lens Cx Series Lens

Learn how to insert a liquid lens into a modular TECHSPEC Liquid Lens Cx Series Fixed Focal Length Lens Assembly from Edmund Optics.

View Now

When to integrate liquid lenses into machine vision optics

Can I integrate a liquid lens into another type of lens, such as a fixed focal length lens?

How quickly can liquid lenses change between different focus positions?

Liquid Lens M12 Imaging Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses from Edmund Optics combine a high-resolution with the electronic auto-focus of an integrated liquid lens

View Now

Liquid Lens Cx Series Fixed Focal Length Lenses

TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses from Edmund Optics offer both high resolution and fast electronic focus.

View Now

MercuryTL™ Liquid Lens Telecentric Lenses

MercuryTL™ Liquid Lens Telecentric Lenses

View Now

MercuryTL™ Liquid Lens Telecentric Lenses

The TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the parallax error correction and high image quality of a telecentric lens with the flexibility of an integrated liquid lens.

View Now

Optotune Focus-Tunable Lenses Review

Optotune Focus-Tunable lenses feature a liquid polymer substrate with continuous focusability.

View Now

Sensor Performance and Limitations

Imaging Electronics 101: Basics of Digital Camera Settings for Improved Imaging Results

Do you want to improve your imaging results? Go back to the basics of camera settings, learn how these important aspects can affect your image at Edmund Optics.

View Now

Imaging Electronics 101: Camera Resolution for Improved Imaging System Performance

Camera resolution is one of the many aspects contributing to the quality of your imaging system. Find key parameters and tech tips at Edmund Optics.

View Now

Imaging Electronics 101: Understanding Camera Sensors for Machine Vision Applications

The performance of an imaging system relies on a number of things, including imaging electronics. Before using your imaging system, learn about camera sensors at Edmund Optics.

View Now

How Do Cameras Work?

Optical Engineer Kevin Quist explains how cameras work, describing sensors, lenses, and pixels in a kid-friendly way

View Now

Advancements in Short Wave Infrared Sensors

What is a progressive scan camera and when should I use one?

I recently removed an optical low pass filter from my digital camera. Do you have any suggestions on how to measure its Modulation Transfer Function (MTF)?

I recently removed the IR cut filter from my camera and did not replace it with any type of clear glass. It has since lost sensitivity in the IR, which was the goal, but also focus ability in the optics. Can you explain why this is so?

Does Edmund Optics sell cameras with APS-C or APS-H sensors?

Does Edmund Optics sell cameras with a TFL Mount?

Is there a difference between the resolution capability of a monochrome and a color camera?

Automatic Gain Control (AGC)

Back Light Compensation

Bayer Filter

Binning

Blooming

Board-Level Camera

Jitter

Scheimpflug Condition

Time Delay Integration (TDI)

Imaging System Parameter Calculator

Imaging Lens Selector

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Cameras

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

Aspect Ratio

Back Flange Distance

Charge-Coupled Device (CCD)

Color Sensor

Digital Signal

Digital Signal Processing (DSP)

Electronic Shutter

Gain

Gamma

Horizontal Resolution

Image Capture Board (Frame Grabber)

Integration Time

Minimum Sensitivity

Monochrome Sensor

Polychromatic

Primary Magnification (PMAG)

Progressive Scan

Relative Illumination (RI)

Sensing Area

Shutter Speed

S-Mount

T-Mount

White Balance

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

Resolution and MTF Testing

Machine Vision for Golf Simulators

Imaging lenses are critical components of the quickly-growing golf simulator market. Learn how to select the right lenses and cameras!

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

Complementary Metal Oxide Semiconductor (CMOS)

Contrast

Dynamic Range

Frame Rate

Monochromatic

Pixel

Pixel Clock

Pixel Depth

Sensor Format

Signal-to-Noise Ratio (SNR)

Spatial Frequency

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

If I'm using a digital camera do I still need an image capture board (frame grabber)?

C-Mount

Field of View (FOV)

Magnification

Is frame rate, area of interest and exposure time related when using the Edmund Optics USB2.0 cameras?

I have two Basler Scout GigE cameras but I cannot use them simultaneously. When connected to a computer, either via two network cards or a single network card and a switch, they can be opened but cannot acquire images. What is causing the problem?

I am looking for a way to power a camera and a 3.3V, 2W laser (always on) in an OEM application. Which of the two - USB or Firewire – can sustain more power?

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin