eo_logo
 
Product added to cart

IDS U3-3271LE-C-HQ-VU-AF, USB 3.0, 1/1.8" Color Camera

See More by IDS Imaging Development Systems
IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View) IDS Imaging uEye LE/XLE Camera (M12, Full Housing, Front View) IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Board Level, Front View) IDS Imaging uEye XLE Camera (M12, Board Level, Front View) +1
×
Stock #78-156 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹61,000
Qty 1+
₹61,000
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ LE-AF
Model Number:
U3-3271LE-C-HQ-VU-AF

Physical & Mechanical Properties

Dimensions (mm):
36 x 36 x 26 (excludes connectors and lens mount)
Weight (g):
16
Housing:
Board Level

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX265
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
3.10
Pixels (H x V):
2,056 x 1,542
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.093 x 5.32
Frame Rate (fps):
58.00
Pixel Depth:
12 bit
Exposure Time:
0.025ms - 1900ms
Dynamic Range (dB):
70.00
Machine Vision Standard:
USB3 Vision

Electrical

Power Consumption (W):
1 - 2

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB Type-C
Power Supply:
Power over USB
GPIO Connector Type:
10-pin Wuerth connector (WR-WTB 1.00 mm)

Threading & Mounting

Mount:
S-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant

IDS Imaging uEye LE/XLE USB3.1 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for ease of software development and integration. These cameras are available in board-level or housed options with S-Mount or C/CS-Mount versions. The C/CS-Mount configurations come with a 5mm spacer to easily adapt between C-Mount and CS-Mount lenses. IDS Imaging uEye LE/XLE USB3.1 Cameras are ideal for small device construction, medical technology, robotics, and machine vision applications. With a compact design, the XLE version is suitable for integration into embedded systems whereas the LE version is suitable for small device projects.

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin