eo_logo
 
Product added to cart

IDS GV-5200FA-C-HQ, GigE, 1.1" Color Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ FA IP65/67 PoE Cameras (Front)

IDS Imaging uEye+ FA IP65/67 PoE Cameras (Front) IDS Imaging uEye+ FA IP65/67 PoE Cameras (Back)
×
Stock #26-293 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,16,500
Volume Pricing
Qty 1+ ₹2,16,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
GV-5200FA-C-HQ
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye+ FA
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
41 x 53 x 42.7 (excludes connectors and lens mount)
Weight (g):
173
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1.1"
Resolution (Megapixels):
12.29
Frame Rate (fps):
10.00
Pixels (H x V):
4,104 x 3,006
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.158 x 10.37
Imaging Sensor:
Sony IMX304
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
0.046ms - 2000ms
Dynamic Range (dB):
70.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
1.7 - 3.1

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE M12, screwable
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #19-692
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Binder connector (Binder series 712: 09-0427-020-08)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #19-694

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin