eo_logo
 
Product added to cart

IDS GV-51J0FA-M-GL, GigE, 2/3" Monochrome Camera

See More by IDS Imaging Development Systems
×
Stock #78-082 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹90,480
Qty 1+
₹90,480
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mono
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ FA
Model Number:
GV-51J0FA-M-GL

Physical & Mechanical Properties

Dimensions (mm):
41 x 53 x 42.7 (excludes connectors and lens mount)
Weight (g):
178
Housing:
Full

Sensor

Image Buffer:
128
Imaging Sensor:
Sony IMX546
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
8.13
Pixels (H x V):
2,856 x 2,848
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.825 x 7.804
Frame Rate (fps):
15.00
Pixel Depth:
12 bit
Exposure Time:
0.009ms - 2000ms
Dynamic Range (dB):
70.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
2 - 4

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE M12, screwable
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #19-692
GPIO Connector Type:
8-pin Binder connector (Binder series 712: 09-0427-020-08)

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance ₹15,225   Request Quote
  • 10 to 12 days
    ×
51L x 41mm Dia. Lens Tube, IP65/67 #62-065 ₹8,526   Request Quote
  • Contact Us
    ×
77L x 41mm Dia. Lens Tube, IP65/67 #62-067 ₹8,526   Request Quote
  • Contact Us
    ×
64L x 41mm Dia. Lens Tube, IP65/67 #62-066 ₹8,526   Request Quote
  • 10 to 12 days
    ×
65L x 70mm Dia. Lens Tube, IP65/67 #19-685 ₹9,918   Request Quote
  • 10 to 12 days
    ×
77L x 70mm Dia. Lens Tube, IP65/67 #19-686 ₹10,788   Request Quote
  • 10 to 12 days
    ×
97L x 70mm Dia. Lens Tube, IP65/67 #19-687 ₹11,658   Request Quote
  • 10 to 12 days
    ×
70mm Dia. Tube Flange, IP65/67 #19-688 ₹3,045   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Cable, IP65/67, 10m #19-689 ₹17,052   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Dragchain Cable, IP65/67, 10m #19-690 ₹18,879   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Y-cable, IP65/67, 5m #19-691 ₹11,658   Request Quote
  • 10 to 12 days
    ×
Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m #19-692 ₹16,182   Request Quote
  • 10 to 12 days
    ×
GPIO Protective Cap for IDS Imaging uEye+ FA cameras, IP65/67 #19-693 ₹1,740   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for IDS Imaging uEye+ FA cameras #19-694 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 5m #19-695 ₹9,918   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 10m #19-696 ₹13,485   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 15m #19-697 ₹17,922   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 5m #19-698 ₹11,658   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 10m #19-699 ₹16,182   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 15m #19-700 ₹19,749   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin