eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

SM05 Retainer Ring

#35-784: SM05 Retainer Ring

#35-784: SM05 Retainer Ring

×
Stock #35-784 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹461
Qty 1+
₹461
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Extension Tube

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Construction:
Anodized Aluminum
Thickness (mm):
3.00

Threading & Mounting

Thread Type:
0.535 x 40 TPI

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
  • Ideal for Optical System Creation and Integration
  • Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components

The TECHSPEC® SM Lens Tubes offer an efficient method for mounting single or multiple optical components. Featuring anodized aluminum construction for a light-weight mounting solution, these lens tubes include a barrel thread that extends through the barrel for continuous lens mounting space. The TECHSPEC SM Lens Tubes utilize SM1 (1.035” x 40 TPI) or SM05 (0.535” x 40 TPI) threads and are ideal for integration with TECHSPEC Plano-Convex and TECHSPEC Achromatic Lenses.

Note: Retainer ring sold separately. Spanner wrench #11-046 has a specialized wrench head on one end designed for SM Tube System retainer ring adjustment.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin