eo_logo
 
Product added to cart

High Performance Aluminum Filter Mount

High Performance Aluminum Filter Mount

High Performance Aluminum Filter Mount

×
Stock #22-829 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,830
Qty 1+
₹7,830
Volume Pricing
Request Quote

Specifications

Threading & Mounting

Mounting Threads:
M55 x 0.75

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 9-36mm Focal Length Range with Fields of View Between 10 and 39°
  • NIR Corrected for Multi-Spectral and Day/Night Applications
  • Manual, P-Iris and DC Auto-Iris Models Available

Motorized Telephoto Varifocal Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing the user to zoom in on an area of interest or zoom out for full scene investigation. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination. This IR correction will keep the image sharp in daylight, at night, or when there is a mix of visible and IR illumination.  Motorized Telephoto Varifocal Lenses allow the user to optimize the field of view with 4X optical zoom capability to target an area of interest, then digitally zoom in up to 16X and are ideal for applications including Intelligent Traffic (ITS), remote sensing, security, and robotics.

Note: P-iris and DC auto-iris lenses are not compatible with standard machine vision cameras as they require a compatible auto-iris connector.

Accessories

Title CompareStock Number  Price Buy
High Performance Aluminum Filter Mount #22-829 ₹7,830   Request Quote
  • 10 to 12 days
    ×
65mm x 46mm x 10mm Motorized Lens Controller #22-830 ₹81,780   Request Quote
  • 10 to 12 days
    ×
60mm x 25mm x 6mm Motorized Lens Controller #22-831 ₹78,300   Request Quote
  • 10 to 12 days
    ×
86mm x 46mm x 14mm Motorized Lens Controller #22-832 ₹82,650   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin