eo_logo
 
Product added to cart

Heat Sink (LA-2K/4K, P4-2K/4K)

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Back
×
Stock #73-773 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,176
Qty 1+
₹4,176
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Heat Sink

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available

Teledyne DALSA Linea Lite GigE Line Scan Cameras utilize a single line of sensor pixels to build up a two-dimensional image at a lower cost than area scan cameras. Featuring Teledyne DALSA's proprietary TurboDrive™ technology, these cameras can sustain line rates up to 50 kHz (and up to 64 kHz in burst mode) without straining your GigE network. With a compact 46 x 46mm form factor that is 45% smaller than the standard Linea line, these cameras are perfect for space-constrained setups. Teledyne DALSA Linea Lite GigE Line Scan Cameras feature higher dynamic ranges than alternative image capture methods and are available with 2k, 4k, or 8k resolutions. The 8k variants utilize two 4k/7µm pixel rows with a ½ pixel offset and allow for data from the two 4k/7µm images to be captured and reconstructed to achieve an image resolution of 8k/3.5µm in real time, which greatly facilitates the detectability of subpixel defects. These cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. Download this whitepaper for more information on applications that would benefit from line scan camera technology.

Note: An H15 cable is required for GPIO operation and is not included with these cameras.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.

Accessories

Title CompareStock Number  Price Buy
TFL I Lens to Teledyne M42 Camera Adapter #72-801 New ₹2,700   Request Quote
  • 10 to 12 days
    ×
HD15 Male to Euro Connector GPIO Cable #73-770 New ₹14,181   Request Quote
  • 10 to 12 days
    ×
Teledyne M42 Camera Mount to Nikon F Mount Lens Adaptor, Heavy Duty with Clip #73-771 New ₹14,181   Request Quote
  • Contact Us
    ×
M42 to C Mount Adapter, 12mm BFD #73-772 New ₹8,004   Request Quote
  • Contact Us
    ×
Heat Sink (LA-2K/4K, P4-2K/4K) #73-773 New ₹4,176   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin