eo_logo
 
Product added to cart

GS3-U3-23S6C-C 1/1.2" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera

See More by Teledyne FLIR

Teledyne FLIR IIS Grasshopper®3 USB 3.0 Cameras (Front)

Teledyne FLIR IIS Grasshopper®3 USB 3.0 Cameras	(Front) Teledyne FLIR IIS Grasshopper®3 USB 3.0 Cameras	(Back)
×
Stock #88-608 4 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,18,000
Volume Pricing
Qty 1+ ₹1,18,000 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
GS3-U3-23S6C-C
Manufacturer:
FLIR
Camera Series:
Grasshopper®3
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
44 x 29 x 57.5 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1/1.2"
Resolution (Megapixels):
2.30
Frame Rate (fps):
162.00
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.25 x 7.03
Imaging Sensor:
Sony IMX174
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
10/12 bit
Exposure Time:
5μs - 31.9s
Dynamic Range (dB):
67.37
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
4.5

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB (required for operation) #86-770 or via GPIO with #86-784
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose (HR25)
Transfer Speed (Gbit/s):
5.00

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-057

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download.
  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

Teledyne FLIR IIS Grasshopper®3: Machine Vision area scan camera

The Grasshopper®3 offers a cost-effective, powerful and easy-to-use alternative to Camera Link and dual GigE LAG solutions. 

The Grasshopper®3 camera line combines the benefits of CCD with the affordability and data throughput of either USB 3.0 or GigE interfaces. This high-performance camera model provides a range of characteristics with either CMOS or CCD sensors.  Its FPGA and frame buffer-based architecture provides optimal reliability, a rich set of features, and a full image processing pipeline including color interpolation, gamma, and lookup table functionality.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.

Features 

  • Compact form factor 
  • USB 3.0 models with resolutions from 2.3 to 12 Megapixel sensors
  • GigE interface model at 2.3 Megapixel for high bandwidth performance
  • Various high-resolution, large format CCD and CMOS sensor options
  • Color transformation tools for true-to-life color 
  • GigE models feature PoE for simplified setup and maintenance
  • Spinnaker SDK and code samples

Applications 

  • Factory automation 
  • 3D Measurement
  • Flat Panel Inspection
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmology 
  • Intelligent traffic systems
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin