eo_logo
 
Product added to cart

GS3-U3-123S6C-C 1.1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera

See More by Teledyne FLIR

FLIR Grasshopper®3 High Performance USB 3.0 Cameras (Front)

FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Front) FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Back)
×
Stock #36-340 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,16,245
Qty 1+
₹3,16,245
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color Camera
Manufacturer:
FLIR
Camera Family:
Grasshopper®3
Model Number:
GS3-U3-123S6C-C

Physical & Mechanical Properties

Dimensions (mm):
44 x 29 x 57.5 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX253
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
12.30
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 10.35
Frame Rate (fps):
30.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
10μs - 32s
Machine Vision Standard:
USB3 Vision v1.0

Performance

Image Buffer:
128MB
Power Consumption (W):
4.5
Dynamic Range (dB):
66.15 (Mode 0) / 71.08 (Mode 7)

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB (required for operation) #86-770 or via GPIO with #86-784
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose (HR25)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-057
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60

Additional Info

Note:
Dimensions: Exclude ¼-20 Tripod Adapter and Lens Holder

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

Teledyne Imaging FLIR/IIS Grasshopper®3: Machine Vision area scan camera

The Grasshopper®3 offers a cost-effective, powerful and easy-to-use alternative to Camera Link and dual GigE LAG solutions. 

The Grasshopper®3 camera line combines the benefits of CCD with the affordability and data throughput of either USB 3.0 or GigE interfaces. This high-performance camera model provides a range of characteristics with either CMOS or CCD sensors.  Its FPGA and frame buffer-based architecture provides optimal reliability, a rich set of features, and a full image processing pipeline including color interpolation, gamma, and lookup table functionality.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.

Features 

  • Compact form factor 
  • USB 3.0 models with resolutions from 2.3 to 12 Megapixel sensors
  • GigE interface model at 2.3 Megapixel for high bandwidth performance
  • Various high-resolution, large format CCD and CMOS sensor options
  • Color transformation tools for true-to-life color 
  • GigE models feature PoE for simplified setup and maintenance
  • Spinnaker SDK and code samples

Applications 

  • Factory automation 
  • 3D Measurement
  • Flat Panel Inspection
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmology 
  • Intelligent traffic systems
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin