eo_logo
 
Product added to cart

Green Fluorescent Filter (G9), 50mm Square

×
Stock #84-887 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹60,030
Qty 1-9
₹60,030
Qty 10+
₹52,809
Volume Pricing
Request Quote
Get Product Downloads
Peak Emission Wavelength (nm):
540.00
Excitation Wavelength (nm):
200 - 390
Peak Excitation Wavelength (nm):
365.00
Minimum Sensitivity:
~1µW/cm2

Product Details

Type:
Color Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0 ±0.10
Length (mm):
50.00
Thickness (mm):
3.00 ±0.10
Width (mm):
50.00

Optical Properties

Glass/Filter Number:
G9
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Lumilass
Coating:
Uncoated
Color:
Green
Index of Refraction nd:
1.694

Material Properties

Transformation Temperature (°C):
660.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin