eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Gardasoft TR-CL180 Industrial Lens Controller

Gardasoft TR-CL180 Industrial Lens Controller

Gardasoft TR-CL180 Industrial Lens Controller
×
Stock #13-803 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,17,000
Volume Pricing
Qty 1+ ₹1,17,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory
Model Number:
TR-CL180

Physical & Mechanical Properties

Dimensions (mm):
120 x 101 x 35
Weight (g):
175

Electrical

Operating Current (mA):
-400 to +400

Hardware & Interface Connectivity

Connector:
6-way Hirose

Environmental & Durability Factors

Operating Temperature (°C):
5 to 50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X

TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the capabilities of a telecentric lens with the flexibility of a liquid lens. These lenses combine the unique feature of telecentric lenses, eliminating parallax (or perspective) error, with a liquid lens, allowing for the focus to be electronically controlled. This combination provides quick working distance adjustment, while maintaining telecentricity, distortion, and image performance throughout the entire working distance range. TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses are ideal for gauging, measurement, and placement applications where quick depth of field adjustment is required.

As the liquid lens is used to focus the telecentric lens, its curvature changes. As its curvature changes, there will be small changes in the ray angles in the rear of the lens (incident on the image sensor). As a result, there are small field of view changes over the working distance range as the liquid lens refocuses the lens. However, the front (object space) ray angles are unaffected by the liquid lens changing curvature, allowing the telecentric lens to maintain telecentricity over the entire working distance range.

Note: Hirose cables and Liquid Lens Driver sold separately.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin