eo_logo
 
Product added to cart

¾" Dia Stainless Posts, Horizontal Arm 9"

×
Stock #52-220 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,171
Volume Pricing
Qty 1+ ₹5,171 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounting Post

Physical & Mechanical Properties

Length (mm):
228.6
Weight (lbs):
1.00
Length (inches):
9.0
Diameter (inches):
3/4

Threading & Mounting

Mounting Threads:
1/4-20 Pin, 5/16-18 Pin

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available

Stainless Steel Posts for Imaging Systems are used for constructing and supporting imaging systems. Vertical posts can be threaded directly into bases or platforms and include a steel collar with a set screw. Horizontal arms can be used with a 90° angle mount, on vertical posts, or with a breadboard adapter. Stainless Steel Posts for Imaging Systems are ¾ of an inch in diameter and are offered in lengths ranging from 9.0 inches (228.6mm) to 24.0 inches (609.6mm). The mounting threads for these posts are available threaded on one end with ¾"-16 male or threaded on both ends with a combination of ¼"-20 and 5/16”-18 pins. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin