eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Fluorescence Filter Set for TRITC Rhodamine Dye

Fluorescence Filter Sets

Fluorescence Filter Sets Fluorescence Filter Sets
×
Stock #67-007 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹68,991
Qty 1-9
₹68,991
Qty 10+
₹60,726
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fluorescence Filter Kit
Compatible Fluorophore:
TRITC
Excitation Filter:
Emission Filter:
Dichroic Filter:

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Excitation Wavelength (nm):
532 - 554
Emission Wavelength (nm):
570 - 613
Dichroic Cut-On Wavelength (nm):
562.00
Wavelength Range (nm):
532 - 613

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
  • >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
  • Hard Sputtered Coatings on Single Substrate
  • TECHSPEC Pre-Mounted Filter Cubes Also Available

Our TECHSPEC® Fluorescence Filter Sets are designed to provide brilliant images when integrated into a fluorescence microscope. The high transmission of the bandpass filters guarantees the brightest possible images, while the deep blocking ensures no unwanted light gets to the detector. This ensures images will be brighter and will have much greater signal-to-noise than what is commonly available with soft coated, evaporated filters. TECHSPEC Fluorescence Filter Sets are ideal for fluorescence microscopy or fluorescence imaging applications and are available for common fluorescent dyes and fluorescent proteins. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments.

Fluorescence filter sets include an Excitation and Emission filter from our TECHSPEC® Fluorescence Bandpass Filters and a Dichroic filter from our TECHSPEC® Dichroic Filters. Excitation filters are placed within the illumination path of fluorescence microscopes to pass only wavelengths within the excitation range of the fluorophore under inspection. Emission filters are placed within the imaging path of a fluorescence microscope to pass only wavelengths within the emission range of the fluorophore. Dichroic filters are placed in between the excitation filter and the emission filter to reflect the excitation signal towards the fluorophore while transmitting the emission signal to the detector.

Filter sets are listed with the most common fluorophores. For a full list of compatible fluorophores with each set, view Fluorophores and Optical Filters for Fluorescence Microscopy. TECHSPEC Fluorescence Filter Sets are available pre-mounted in Olympus or Nikon Filter Cubes.

Technical Information

 
  Excitation and Emission Filters Dichroic Filter
Size 25.0mm 25.2 x 35.6mm
Thickness 3.5mm 1.05mm
Tolerances
Size +0.0/-0.1
Thickness ±0.1mm
Clear Aperture 22.0mm 22.0 x 30.0mm
Transmitted Wavefront (RMS) <λ/4
Angle of Incidence 0.0° ±5.0° 45.0° ±5.0°
Compatible Microscopes Most common Nikon, Olympus, and Zeiss Microscopes

Frequently Purchased Together

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin