eo_logo
 
Product added to cart

Gas Flow Cell FCS80, 1/8" Fit, SC/PC

#72-184

×
Stock #72-191 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,17,900
Volume Pricing
Qty 1+ ₹1,17,900 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
FCS
Model Number:
FCS-80-SS-1/8-SCPC
Path Length (cm):
78.1
Throughput (%):
>35%
Fiber Connector Type:
SC/PC

Optical Properties

Wavelength Range (nm):
1260 - 1800

Environmental & Durability Factors

Operating Temperature (°C):
0 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Free Space and Fiber-Coupled Designs for UV through IR
  • Stainless Steel Designs for Operation at High Temperatures and Pressures
  • Designed for Easy Integration

Wavelength References Gas Flow Cells are designed for through-flow laser-based gas interrogation. The cells are housed in a rugged vacuum tight enclosure made of 316 stainless steel and feature Swagelok® tube fittings for gas inflow and outflow. We currently offer the following options:

  • FCW (Windowed Gas Flow Cells) are optimized for free space applications with a CaF2 window on the endcap, and feature a 10 cm path length and  >50% transmission from 150nm to 9µm.
  • FCS (Single-Mode Fiber-Coupled Gas Flow Cells) are offered in both single mode and multimode configurations that correspond to 16.7 cm and 76.1 cm path lengths, respectively. Available with FC/PC, FC/APC, SC/PC, or SC/APC connectors, these flow cells feature SMF28e fiber for use in the 1260nm to 1800nm wavelength range, and can be operated from full vacuum to 1000 Torr.
  • FCM (Multimode Gas Flow Cells) are optimized for fiber optic and FTIR spectroscopy, and feature an SMA905 connectorized fiber, a 10 cm path length, and >50% transmission from 150nm to 9µm.

Wavelength References Gas Flow Cells are ideal for gas sensing, chemical detection, and analytical spectroscopy applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin