eo_logo
 
Product added to cart

Flea®3 FL3-U3-13E4M-C 1/1.8" Monochrome USB 3.0 Camera

See More by Teledyne FLIR
×
Stock #87-431 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹70,296
Qty 1+
₹70,296
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
32MB
Camera Family:
Flea®3
Model Number:
FL3-U3-13E4M-C
Imaging Sensor:
e2v EV76C560
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5.3 x 5.3
Sensing Area, H x V (mm):
6.78 x 5.43
Frame Rate (fps):
60.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
16μs - 1s
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #86-784
Power Consumption (W):
<3
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
41
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
50.29
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0
Transfer Speed (Gbit/s):
5.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

USB 3.0 cable (#86-770) is required for operation. Software available for download.

Product Family Description

  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

FLIR Flea®3 USB 3.0 Cameras are ideal for applications requiring low-cost, high-speed cameras with compact designs. The use of USB 3.0 provides transfer rates of up to 5Gbits/s. To ease integration, image capture software is included for optional download. FLIR Flea®3 USB 3.0 Cameras are capable of capturing images at up to 150fps at 1.3MP resolution. The compact 29 x 29 x 30mm cameras are offered in monochrome or color. 

Note: USB 3.0 cable (#86-770) is required for operation. Software available for download. FLIR was previously known as Point Grey.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin