Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® Cage System Linear Translation Assemblies are used to add linear translation to a TECHSPEC Optical Cage System setup. The built-in translation assembly enables coarse positioning along the cage rods. Once fixed to the cage rods, fine translation can be done using a micrometer drive. By adding additional springs and replacing the 3mm x 50mm rods (#85-470) with two 3mm x 75mm (#86-847, sold separately), the ½" standard travel can be extended to 1". TECHSPEC Cage System Linear Translation Assemblies are available in two options: simple translation utilizes 6mm rods and standard plates, while ball bearing translation utilizes ball bearing slides for low-friction translation.
Note: Micrometer/drive mechanism and 6mm Support Rods sold separately.
Components for Simple Translation Assembly | |||
Description | Quantity | Feature | Stock No. |
Micrometer Mount Kit | 1 Required | Micrometer Holder | #85-618 |
Protective Steel Plate | |||
#86-838 Compression Springs (2pk) | |||
25mm Standard Cage Plate, M6 | 2 Required* | One plate is used for travel and second plate is fixed | #85-632 |
30mm Standard Cage Plate, M6 | #85-630 | ||
25mm Standard Cage Plate, ¼-20 | #85-633 | ||
30mm Standard Cage Plate, ¼-20 | #85-631 | ||
Micrometer or Actuator | 1 Required | Choose based on type, travel, and graduation | Customer Selected |
Shaft Collar (2pk) | 1 Optional | Can be used instead of a fixed plate | #86-845 |
Compression Springs (2pk) | 1 Optional | Used to extend travel range to 1" | #86-838 |
*Note: Only 1 required if Shaft Collars are used.
Components for Ball Bearing Translation Assembly | |||
Description | Quantity | Feature | Stock No. |
Translation Assembly Kit | 1 Required | #85-618 Micrometer Mount Kit | #86-847 |
#85-620 Travel Bearing Plate | |||
#85-619 Fixed Bearing Plate | |||
#85-686 Linear Bearing Bushings (2pk) | |||
#85-471 3mm Dia x 75mm Length Rod (x2) | |||
Micrometer or Actuator | 1 Required | Choose based on type, travel, and graduation | Customer Selected |
Compression Springs (2pk) | 1 Optional | Used to extend travel range to 1" | #86-838 |
Compatible Micrometers | |||
Type | Travel | Graduation | Stock No. |
Micrometer Drive | 0.5" | 0.001" | #58-660 |
Micrometer Drive | 25mm | 0.01mm | #58-663 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Shaft Collar (2 pk) | #86-845 | ₹1,218 Request Quote |
|
||
Travel Bearing Plate | #85-620 | ₹4,524 Request Quote |
|
||
Compression Springs (2pk) | #86-838 | ₹957 Request Quote |
|
||
Fixed Bearing Plate | #85-619 | ₹4,524 Request Quote |
|
||
Linear Bearing Bushings (2pk) | #85-686 | ₹6,873 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act