eo_logo
 
Product added to cart

Coherent® Lasercam™ 1098403 | Fixed Attenuator Module

See More by Coherent®
×
Stock #59-202 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,01,700
Qty 1+
₹1,01,700
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Active Area Diameter (mm):
19

Optical Properties

Maximum Incident Energy Density (mJ/cm2):
50000
Wavelength Range (nm):
380 - 2200
Min. to Max. Attenuation:
50:1 to 10:1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

#59-202 provides a nominal attenuation of 20:1 for randomly polarized light and is rated for up to 20W/cm2 or 2J/cm2 at 632.8nm.

  • 12 and 14-bit Digital USB 2.0 Interface Options
  • High Sensitivity and Dynamic Range
  • Intuitive BeamView™ Software Included

The Coherent® Lasercam™ Beam Profiler features excellent signal-to-noise ratio and linear response for accurate pulsed as well as CW laser beam dimension and uniformity measurements. The new BeamView™ 4.4 interface software features TCP/IP control and NI LabVIEW™ library suite, enabling efficient and smooth integration of beam profiling into any application. Examples of analysis functions that can be performed on the acquired beam images include: beam centroid location, beam peak intensity position, pointing stability, total relative power/energy in beam, peak power/energy density of beam, beam divergence, ellipticity, beam intensity uniformity, Gaussian fit, beam diameter/width based on second moments or user selectable percentage of peak/total energy.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Coherent® Lasercam™ 33-3336-000 | Continuously Variable Attenuator #59-201 ₹1,72,800   Request Quote
  • 10 to 12 days
    ×
Coherent® Lasercam™ 1098403 | Fixed Attenuator Module #59-202 ₹1,01,700   Request Quote
  • 10 to 12 days
    ×
Coherent® Lasercam™ 33-6859-000 | UV Continuously Variable Attenuator #12-419 ₹3,33,450   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin