eo_logo
 
Product added to cart

Filter Cube for Olympus BX3/IX3 Microscopes

See More by Olympus
Olympus Filter Cube #86-833

Olympus Filter Cube #86-833

×
Stock #86-833 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹50,286
Qty 1+
₹50,286
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
U-FF
Type:
Fluorescence Filter Kit
Manufacturer:
Olympus
Dimensions of Compatible Optics (mm):
Excitation Filter: 25mm Dia.
Emission Filter: 25mm Dia.
Dichroic Mirror: up to 38 x 26mm

Physical & Mechanical Properties

Dimensions (mm):
48 x 41 x 39

Threading & Mounting

Thickness of Compatible Optics (mm):
Excitation Filters: up to 6mm
Emission Filters: up to 6mm
Dichroic Mirror: up to 1.4mm

Additional Info

Note:
Compatible with Olympus BX3 and IX3 Series Microscope

Regulatory Compliance

Certificate of Conformance:

Product Family Description

  • Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Excellent Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives are ideal for a range of applications utilizing a variety of illumination methods. Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives offer long working distances to increase specimen safety, in addition to increased contrast for observation. These objectives feature standard pupil positions, which enable the use of multiple prisms or polarizers for differential interference contrast (DIC) optical microscopy applications.

Technical Information

Dimensions (mm)
Stock #  Model A B C D E F G WD
#88-202 LMPLFLN 5X 22.5 0.3 - 25.4 - 26.0 4.9 22.5
#88-203 LMPLFLN 10X 24.0 1.9 - 15.2 22.4 26.0 4.5 21.0
#88-204 LMPLFLN 20X 33.0 3.7 - 17.0 - 26.0 4.8 12.0
#88-205 LMPLFLN 50X 34.4 4.0 - 18.2 - 26.0 4.9 10.6
#88-206 LMPLFLN 100X 41.6 3.8 0.5 12.5 18.1 26.0 4.7 3.4
#16-880 MPLFLN 1.25X 41.5 - - 28.6 29.0 30 4.9 3.5
#39-573 MPLFLN 2.5X 34.3 2.7 - 24.5 29.0 30.0 4.9 10.7
#88-332 MPLFLN 5X 25.0 2.5 - 20.9 - 26.0 4.5 20.0
#88-333 MPLFLN 10X 34.0 5.6 - 14.5 - 26.0 4.5 11.0
#23-721 MXPLFLN 20X 42.0 2.63 2.15 9 20.4 26 4.8 3
#23-722 MXPLFLN 50X 42.0 3.4 1.96 10.3 19 26 4.5 3



Dimensions (mm)
Stock #  Model A B C D E F G WD
#86-827 LMPLFLN-BD 5X 30.0 2.6 3.4 16.2 29.5 32.0 5.0 15.0
#86-828 LMPLFLN-BD 10X 35.0 2.1 2.7 15.5 30.0 32.0 4.5 10.0
#86-829 LMPLFLN-BD 20X 33.0 1.2 0.5 22.0 30.0 32.0 4.5 12.0
#86-830 LMPLFLN-BD 50X 34.4 1.2 1.4 20.7 28.0 32.0 4.8 10.6
#86-831 LMPLFLN-BD 100X 41.7 1.2 4.0 21.0 29.0 32.0 4.7 3.3

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin