eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Adapter M34 x 0.5 from M27.5 x 0.5 (Female)

Filter Adapter M34 x 0.5 from M27.5 x 0.5

×
Stock #11-610 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,741
Qty 1+
₹3,741
Volume Pricing
Request Quote
Product Downloads

Specifications

Threading & Mounting

Filter Thread:
M34 x 0.50 (Female)
Front Thread:
M27.5 x 0.5 (Male)

Regulatory Compliance

RoHS:
Reach 223:
Certificate of Conformance:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 16mm to 50mm Focal Length
  • Ruggedized (HPr) Designs Also Available

TECHSPEC® HPi Series Fixed Focal Length Lenses offer the same high resolution performance as the TECHSPEC HP Series Lenses with a streamlined design. The simplified mechanical design enables a more compact size with a reduction in cost and weight, making them ideal for OEM volume applications. Featuring a wide range of fixed aperture versions and an adjustable focus, TECHSPEC HPi Series Fixed Focal Length Lenses offer the ideal combination of simplicity and flexibility required for industrial applications. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Accessories

Title CompareStock Number  Price Buy
25mm f/1.8, HPi Series Fixed Focal Length Lens #33-821 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/2.0, HPi Series Fixed Focal Length Lens #33-822 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/2.8, HPi Series Fixed Focal Length Lens #33-823 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/4.0, HPi Series Fixed Focal Length Lens #33-824 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/5.6, HPi Series Fixed Focal Length Lens #33-825 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/8.0, HPi Series Fixed Focal Length Lens #33-826 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/11.0, HPi Series Fixed Focal Length Lens #33-827 ₹29,232   Request Quote
  • 10 to 12 days
    ×
25mm f/1.8, HPr Series Fixed Focal Length Lens #36-518 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/2.0, HPr Series Fixed Focal Length Lens #36-519 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/2.8, HPr Series Fixed Focal Length Lens #36-520 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/4.0, HPr Series Fixed Focal Length Lens #36-521 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/5.6, HPr Series Fixed Focal Length Lens #36-522 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/8.0, HPr Series Fixed Focal Length Lens #36-523 ₹37,845   Request Quote
  • 10 to 12 days
    ×
25mm f/11.0, HPr Series Fixed Focal Length Lens #36-524 ₹37,845   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin