eo_logo
 
Product added to cart

Fiber Optic Cutting Block

×
Stock #54-013 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,503
Volume Pricing
Qty 1-4 ₹3,503 each
Qty 5+ ₹3,114 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

Certificate of Conformance:

Product Details

  • Cleaves Jacketed and Unjacketed Fiber
  • Accepts Fiber up to 3300μm Diameter
  • Blade Included

Fiber Optic Cutting Blocks use tight tolerance guide holes to position fibers for cutting with standard blades (included). Jacketed and unjacketed fibers may be cleaved with this instrument: from 750 to 3000 micron unjacketed, 750 to 1500 micron jacketed (includes duplex fibers), and all 265 micron fiber bundles. Holes accept 750 to 3300 micron outer diameters. The Fiber Optic Cutting Block features a 90° ±0.2° cutting angle. Cutting block included with Optical Fiber Hot Knife #54-014.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin