eo_logo
 
Product added to cart

Kinematic & Differential Micrometer Drive Fiber Alignment Mount

Fiber Alignment Mount w/ Gimbal Tilt and Micrometer Movement, #55-478

×
Stock #55-478 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,283
Qty 1+
₹44,283
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Linear (XY) & Tip-Tilt
Type of Optics:
Fiber Connector
Construction:
Black Anodized Aluminum
Linear Travel (mm):
±1.5
Linear Travel Resolution (μm):
2.5
Angular Resolution (°):
0.36
Compatible Post:
M6 x 1.0
Tip/Tilt Angle (°):
±2
Fiber Connection:
FC
Type of Drive:
Differential Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Description

Posts and Post Holders are required for mounting to a breadboard.

Product Family Description

  • FC Fiber Connection
  • Two Axis Linear Movement for Precise Fiber Alignment
  • Optional Kinematic Tilt Version
  • Posts and Post Holders Required for Mounting

Fiber Optic Alignment Mounts can translate optical fibers terminating in an FC connection. Useful for telecom positioning and for aligning FC Fiber Optic Patchcords, they feature ±1.5mm travel in both the X and Y-axis. The Differential Micrometer models feature 2.5 micron resolution while the kinematic version (#55-478) provides an additional ±2° tilt adjustment on each axis.

Note: Posts and Post Holders are required for mounting to a breadboard.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin