eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Female to SM1 Male Step-Down Adapter

Female C-Mount to Male 1.035 x 40 TPI, #88-954

×
Stock #88-954 10 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,144
Volume Pricing
Qty 1-4 ₹4,144 each
Qty 5-9 ₹3,690 each
Qty 10-25 ₹3,411 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Thread Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
6.0
Construction:
Black Anodized Aluminum (6061-T6)
Total Length (mm):
9.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
23.5

Threading & Mounting

Thread Type:
C-Mount to 1.035 x 40 TPI (SM1)
Thread Termination:
Female to Male

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Adapt All Available Tube System Thread Types to One Another
  • Low Profile Design to Minimize Extension Length
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Thread Adapters ensure that all Tube System thread types are compatible with one another. This includes C, S, and T-Mount threads, TECHSPEC Multi-Element Tube System threads (M29 x 0.75), ID1 (1.035” x 40 TPI, equivalent to SM1 thread specifications), and ID05 (0.535” x 40 TPI, equivalent to SM05 thread specifications). All thread adapters have a low-profile design to minimize extension length. They also have a black anodized aluminum construction to ensure minimal reflections within a system. TECHSPEC C, S, and T-Mount Thread Adapters are ideal for system expansion and work with any optical component that uses the supported thread types.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin