eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/2, 12mm Focal Length Green Series M12 Lens

12mm Focal Length, #54-854

×
Stock #54-854 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,298
Qty 1-49
₹5,298
Qty 50+
₹4,202
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
Standard Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
19.50
Maximum Diameter (mm):
16
Outer Diameter (mm):
16.0
Weight (g):
6

Optical Properties

Horizontal Field of View, 1/2" Sensor:
80.5mm - 30.1°
Resolution:
150 lp/mm @ 20% Contrast
Horizontal Field of View, 1/3" Sensor:
60.0mm - 22.7°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0191
Horizontal Field of View @ Max Sensor Format:
80.5mm - 30.1°
Number of Elements (Groups):
5(5)
Wavelength Range (nm):
400 - 700
Horizontal Field of View, 1/2.5" Sensor:
72.7mm - 27.4°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.081X
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/2
Distortion (%):
-2.2 @ Full Field
Back Focal Length BFL (mm):
7.1 - 6.75
Coating Specification:
λ/4 MgF2 @ 580nm
Entrance Pupil Position (mm):
7.50
Horizontal Field of View, 1/4" Sensor:
44.9mm - 17.1°
Object Space Principal Plane (mm):
10.41
Image Space Principal Plane (mm):
-3.73
Field of View at Max Sensor Format:
Horizontal: 80.5mm - 30.1°
Vertical: 60mm - 22.7°
Diagonal: 101.5mm - 37.5°
Exit Pupil Position (mm):
-7.56
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Mounting Threads:
M12 x 0.5
Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Optimized Working Distance: 150 - 250mm

  • Up to 1/2", S-Mount Lens
  • Up to 0.4 MegaPixels, 8.3µm Pixel Size Sensors
  • Board Camera Lens Optimized for Close WD and Finite Conjugate
  • 6mm to 25mm Focal Lengths

TECHSPEC® Green Series M12 Lenses designed for use in compact and board level cameras provide excellent image quality in a small, versatile package. Optimized to cover 1/3” and ½” sensor formats and weighing only a few grams, these machine vision lenses meet the most demanding space and weight restrictions. Each lens is threaded for M12 x 0.5, except the 25.0mm focal length option (#54-855). TECHSPEC® Green Series M12 Lenses are ideal for wide angle and close focus applications, large area inspect for the automotive, forensic, pharmaceutical, and food industries. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Distortion Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Distortion Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Relative Illumination Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Relative Illumination Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Working Distance versus Field of View Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Working Distance versus Field of View Plot
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Depth of Field Plot, 250mm Working Distance, f2
#54-854, f/2, 12mm Focal Length Green Series M12 Lens, Depth of Field Plot, 250mm Working Distance, f2
Dimensions (mm)
Focal Length A B C** D Mounting Thread
6.00 14.0 11.70 4.0 - 3.9 3.5 M12 x 0.5
8.00 14.0 20.40 8.9 - 8.7 6.0 M12 x 0.5
12.00 16.0 19.50 7.1 - 6.75 6.0 M12 x 0.5
25.00 18.0 24.40 12.6 - 11.9 9.0 M16 x 0.5

**Minor adjustment required to match WD limits.

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Lens Adapter #53-675 ₹2,436   Request Quote
  • Contact Us
    ×
C-Mount to M12 Lens Adapter w/Oring #59-241 ₹3,480   Request Quote
  • 10 to 12 days
    ×
M12 Lock Nut #64-102 ₹1,218   Request Quote
  • 10 to 12 days
    ×
M12 Lens Holder for Camera Boards #66-382 ₹957   Request Quote
  • 10 to 12 days
    ×
M12 Lock Nut, 10 Pack #16-788 ₹8,787   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin