eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/1.9, 8mm Focal Length Green Series M12 Lens

8mm Focal Length, #54-853

×
Stock #54-853 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,298
Volume Pricing
Qty 1+ ₹5,298 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Green Series
Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
Standard Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
20.40
Maximum Diameter (mm):
14
Outer Diameter (mm):
14
Weight (g):
5

Optical Properties

Horizontal Field of View @ Max Sensor Format:
95.7mm - 34.4°
Field of View at Max Sensor Format:
Horizontal: 95.7mm - 34.4°
Vertical: 70.8mm - 25.8°
Diagonal: 121.8mm - 43°
Horizontal Field of View, 1/3" Sensor:
95.7mm - 34.4°
Horizontal Field of View, 1/4" Sensor:
70.8mm - 25.8°
Resolution:
108 lp/mm @ 20% Contrast
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0134
Number of Elements (Groups):
5(5)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
8.00
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/1.9
Distortion (%):
-5.035 @ Full Field
Back Focal Length BFL (mm):
8.9 - 8.7
Coating Specification:
λ/4 MgF2 @ 580nm
Entrance Pupil Position (mm):
68.00
Object Space Principal Plane (mm):
10.70
Image Space Principal Plane (mm):
1.83
Maximum Distortion (%):
-5.035
Exit Pupil Position (mm):
-9.47
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/3"
Pixel Size (μm):
8.30

Threading & Mounting

Filter Thread:
N/A
Mounting Threads:
M12 x 0.5
Mount:
S-Mount (M12 x 0.5)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Optimized Working Distance: 150 - 250mm

  • Up to 1/2", S-Mount Lens
  • Up to 0.4 MegaPixels, 8.3µm Pixel Size Sensors
  • Board Camera Lens Optimized for Close WD and Finite Conjugate
  • 6mm to 25mm Focal Lengths

TECHSPEC® Green Series M12 Lenses designed for use in compact and board level cameras provide excellent image quality in a small, versatile package. Optimized to cover 1/3” and ½” sensor formats and weighing only a few grams, these machine vision lenses meet the most demanding space and weight restrictions. Each lens is threaded for M12 x 0.5, except the 25.0mm focal length option (#54-855). TECHSPEC® Green Series M12 Lenses are ideal for wide angle and close focus applications, large area inspect for the automotive, forensic, pharmaceutical, and food industries. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Distortion Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Distortion Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Relative Illumination Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Relative Illumination Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Working Distance versus Field of View Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Working Distance versus Field of View Plot
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f1.9
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f1.9
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Depth of Field Plot, 250mm Working Distance, f1.9
#54-853, f/1.9, 8mm Focal Length Green Series M12 Lens, Depth of Field Plot, 250mm Working Distance, f1.9
Dimensions (mm)
Focal Length A B C** D Mounting Thread
6.00 14.0 11.70 4.0 - 3.9 3.5 M12 x 0.5
8.00 14.0 20.40 8.9 - 8.7 6.0 M12 x 0.5
12.00 16.0 19.50 7.1 - 6.75 6.0 M12 x 0.5
25.00 18.0 24.40 12.6 - 11.9 9.0 M16 x 0.5

**Minor adjustment required to match WD limits.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin