eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Extra Retaining Ring for 15mm Helicoid Barrel Adapters

C-Mount Helicoid Movement Barrel, #11-131

C-Mount Helicoid Movement Barrel, #11-131
×
Stock #54-395 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,357
Volume Pricing
Qty 1-4 ₹1,357 each
Qty 5-9 ₹1,196 each
Qty 10-25 ₹1,122 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Retainer Ring

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
  • Male and Female C-Mount Threads
  • Provides Linear Travel Without Rotating Optical Components

TECHSPEC® C-Mount Helicoid Barrels provide smooth helical movement with precision controlled focusability to a system, without rotating the mounted optical component. These barrels are ideal for easy integration into any C-Mount system, such as Tube Systems or Imaging Systems and are available for mounting 12.5mm, 15mm, and 25mm diameter optics. These barrels feature a small maximum linear travel of 16mm for the 12.5 and 25mm versions, and 7.5mm maximum travel for the 15mm mounted optic version.

Note: TECHSPEC 15.0mm Diameter, C-Mount Helicoid Barrel (#54-392) requires two optional accessory retainer rings (#54-395) for fixing the optical element. There are also available adapters for mounting 15mm achromatic relay lenses and high-performance relay lenses (#54-394 and #54-721, respectively). To mount multiple optics into the TECHSPEC 12.5mm Diameter, C-Mount Helicoid Barrel (#57-649), please use the accessory retainer ring #59-240.

Note: Accessories are required for operation and sold separately. The adapters thread into the helicoid’s inner barrel. One retainer ring is required to position the lens adapters, or two can be used to maintain a fixed position. Two 1.5mm wide slots are provided on each accessory to accommodate a spanner wrench. Two retainer rings can also be used to hold a TECHSPEC® lens with a 15mm diameter in place.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin