eo_logo
 
Product added to cart

ESD 1.2mm Tip Width, Non-Marring Tweezers

Resin 1.2mm Tip Width, Non-Marring Tweezers, #36-449

Resin 1.2mm Tip Width, Non-Marring Tweezers, #36-449 Non-Marring Tweezers
×
Stock #36-447 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,654
Qty 1-9
₹3,654
Qty 10+
₹3,219
Volume Pricing
Request Quote
Get Product Downloads
Tip Width (mm):
1.2
Tip to Tip Distance, Open (mm):
10
Holding Strength (g):
150

Product Details

Type:
ESD Tweezer

Physical & Mechanical Properties

Length (mm):
125.00
Weight (g):
20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ESD Design Features Stainless Steel Body and Ceramic Tips
  • Resin-Tip Design Features Aluminum Body and Plastic Tips
  • Ceramic Design Features Polyacetal Body and Ceramic Tips

These high quality tweezers are ideal for handling small optics or electronics since the tips reduce slipping and eliminate damage to delicate surfaces. We highly recommend the ESD model or the Resin-Tip model with the interchangeable replacement ESD tips for optics. Tips are interchangeable for all ESD and Resin-Tip models. Ceramic tips offer excellent wear resistance. All tips are non-magnetic.

ESD: Tips are fine ceramic (containing carbon), body is stainless steel. Tips have max operating temperature of 160°C and are conductive with a surface resistance of 108 - 1011Ω. Tips are black. Two choices for tip size.

Resin-Tip: Tips are PBT plastic (containing glass), body is aluminum. Lightweight body provides comfort for extended use. Tips have max operating temperature of 190°C. Tips are white and are non-conductive.

Ceramic: Tips are fine ceramic, body is polyacetal (with glass fiber reinforcement). Tips are non-magnetic, non-conductive, and heat/chemical resistant.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin