eo_logo
 
Product added to cart

EO-A0413 Auto-Focus M12 S-Mount Lens Monochrome Camera

EO Auto-Focus µ-Video™ Lens Camera

×
Stock #86-422 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹62,640
Qty 1+
₹62,640
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 2.0
Type:
Monochrome Camera
Mounting Threads:
¼-20 and M6 x 1.0 (Integrated into Housing)
Image Buffer:
Not Specified
Note:
Mount: Auto Focusable
Model Number:
EO-A0413M
Imaging Sensor:
ON Semi MT9V024
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.30
Pixels (H x V):
752 x 480
Pixel Size, H x V (μm):
6 x 6
Sensing Area, H x V (mm):
4.5 x 2.8
Frame Rate (fps):
76.00
Pixel Depth:
8 bit
Exposure Time:
1/10,000s - 0.25s
Connector:
USB 2.0, Mini-B with Screw Locks
Power Supply:
Power over USB
Power Consumption (W):
1.25
GPIOs:
N/A
Synchronization:
Not Specified
Dimensions (mm):
36 x 36 x 25 (excludes mounting adapter)
Weight (g):
50
Mount:
M12 x 0.5 (S-Mount)
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
+20 to +60
GPIO Connector Type:
None

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Description

A USB cable #59-382 (sold separately) is required for operation. Software available for download.

Product Family Description

  • Accept Most Standard M12 S-Mount Imaging Lenses
  • 0.4 and 5.0 MegaPixel Options Available
  • Focus and Auto-Focus Available Through Included Software

EO Auto-Focus M12 S-Mount Lens Cameras feature a compact, aluminum housing, and are ideal for automation, logistics, biometrics, security, and traffic management applications. The included software is designed for both the novice and advanced user alike. These cameras are offered in either monochrome or color. EO Auto-Focus M12 S-Mount Lens Cameras are 36 x 36 x 25mm in dimension and are compatible with most standard M12 S-Mount Imaging Lenses. The SDK (.NET, ActiveX, C++ class library) and drivers for LabVIEW™, HALCON, DirectX, Twain, and WDM are all included.

Note: A USB cable #59-382 (sold separately) is required for operation. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin