90° Angle Brackets are adapter plates that enable the mounting of rotary or translation stages, optic mounts, and other positioning equipment at 90° to the breadboard, bench plate, or lab table work surface. Brackets accommodate either ¼ or M6 mounting connections, depending on the model selected. 90° Angle Brackets are available in Metric, English Standard, and Common Slotted versions. Common bracket types have only slots (no threaded holes) for both English and Metric platform integration. Small size has three 2" long slots on both faces. Large size has five 2" long slots on base and ten 1 ½" long slots on the larger mounting face (5 rows with 1" gap at center). See the illustrations under the “Technical Information” tab for this product for additional specifications.
Type | A | B | C | D | E | Mounting Hole F | Mounting Hole G | Stock No. |
English, Figure A | 1" | ½" | 3" | 2" | - | ¼-20 | ¼ | #55-379 |
Metric, Figure A | 25mm | 12.5mm | 75mm | 51mm | M6 x 1.0 | M6 | #55-381 | |
English, Figure B | 1" | ½" | 2" | ½" | ½" | ¼-20 | ¼ | #55-378 |
Metric, Figure B | 25mm | 12.5mm | 57mm | 13.5mm | 6mm | M6 x 1.0 | M6 | #55-380 |
Common, Figure C | 1" | ½" | 3" | 2" | - | N/A | #58-180 | |
Common, Figure D | 2" | ½" | ½" | #58-181 | ||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act