The most frequently requested socket head set screws (S.H.S.S) are now conveniently being offered in English and Metric hardware kits. The rugged plastic box has 12 small compartments and closes securely to ensure organization. Inside cover label illustrates the position and the description of the included S.H.S.S and the appropriate replacement part numbers. Supplement your kit with allen wrenches, thread-to-thread adapters and other optical bench hardware. Individual packages of the English and Metric S.H.S.S. are also available.
For English SHSS Kit | ||
Stock No. | Description | Quantity |
#58-613 | #¼-20 x ½" | 100 |
#58-614 | #10-32 x ¼" | 100 |
#58-615 | #8-32 x 1/8" | 100 |
#58-616 | #8-32 x ¼" | 100 |
#58-617 | #6-32 x 1/8" | 100 |
#58-618 | #6-32 x ¼" | 100 |
#58-619 | #4-40 x 1/8" | 100 |
#58-620 | #2-56 x 1/16" | 25 |
#58-621 | #2-56 x 1/8" | 25 |
#58-622 | #0-80 x 1/16" | 25 |
#58-623 | #0-80 x 1/8" | 25 |
For Metric SHSS Kit | ||
Stock No. | Description | Quantity |
#58-625 | M6X1.0 x 6mm | 100 |
#58-626 | M6X1.0 x 10mm | 100 |
#58-627 | M4X0.7 x 4mm | 100 |
#58-628 | M4X0.7 x 6mm | 100 |
#58-629 | M4X0.7 x 10mm | 100 |
#58-630 | M3X0.5 x 3mm Soft | 10 |
#58-631 | M3X0.5 x 3mm | 100 |
#58-632 | M3X0.5 x 6mm | 100 |
#58-633 | M3X0.5 x 10mm | 100 |
#58-634 | M2X0.4 x 3mm | 50 |
#58-635 | M2X0.4 x 6mm | 50 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act