eo_logo
 
Product added to cart

Effilux White EFFI-Lase Structured LED Lighting Projector with Line Pattern

Effilux EFFI-Lase Structured LED Lighting Projector

Effilux EFFI-Lase Structured LED Lighting Projector

×
Stock #22-118 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹97,440
Qty 1+
₹97,440
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Model Number:
EFFI-LASE-PSV-LX1-000-ZZZ
Operating Temperature (°C):
0 to 40
Dimensions (mm):
79.1 x 129.6
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
3D Projector
Illumination Mode:
Strobe or Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Accuracy Without Speckle
  • Wide Range of Standard Masks Available
  • White, Blue, Red, and IR Colors Available

Effilux EFFI-Lase Structured LED Lighting Projectors produce accurate, intense, and uniform lines, matrices, crosses, and arrays of points. Featuring an integrated driver board and easily interchangeable masks, these projectors are ready for plug and play use. Passive cooling and a temperature protection system ensure stable operation and help to prevent damage for long term operation. Effilux EFFI-Lase Structured LED Lighting Projectors offer the accuracy, power, and homogeneity of a laser projector without the speckle. These projectors are ideal for a range of machine vision applications such as 3D reconstruction, stereovision, and alignment.

Note: Masks sold separately, see accessories tab for options.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin