eo_logo
 
Product added to cart

Edmund 6X Deluxe Wide Field Magnifier

×
Stock #42-769 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,840
Volume Pricing
Qty 1+ ₹15,840 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Optics:
Double achromats
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Field of View (inches):
1.5
Diameter of Included Lens (inches):
1.5
Height (inches):
3.00
Weight (g):
187

Optical Properties

Magnification:
6X
Working Distance (inches):
1.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Improved Design / Extra Long Eye Relief
  • Edmund Designed and Engineered
  • Over 1" of Working Distance Under the Lens Cell
  • Excellent Clarity and Sharpness to Lens Edge
  • 220° Cutaway Base Provides Easy Access to Magnified Area

 Edmund Deluxe 6x Wide Field Magnifier incorporates the hard-to-find combination of wide, flat field, high magnification, and abundant working distance under the lens. This magnifier is ideal for Graphic Arts applications, as its 220° cutaway base provides the room needed for critical touch-ups and minute mechanical changes to the subject matter. The crystal-clear acrylic base was specially designed to permit both easy accessibility of tools and light to the object. Edmund Deluxe 6x Wide Field Magnifier features a Double Achromatic Lens System for total color-correction, advanced AR lens coatings to minimize internal reflections, a wide, flat field design for distortion-free viewing, rugged black anodized aluminum lens cell, and a ring lock that sets focus for repeated use. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin