eo_logo
 
Product added to cart

E-Series 19.1mm ID Adapter

E-Series 19.1mm ID Adapter (#18-291)

E-Series 19.1mm ID Adapter (#18-291)

E-Series 19.1mm ID Adapter (#18-291) E-Series 19.1mm ID Adapter (#18-291) with E-Series Kinematic Mount (#15-866) and Post, Sold Separately E-Series 19.1mm ID Adapter (#18-291) with E-Series Kinematic Mount (#15-866), Laser Diode Module (#86-848), and Post, Sold Separately
×
Stock #18-291 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,595
Volume Pricing
Qty 1-9 ₹1,595 each
Qty 10+ ₹1,526 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed

Physical & Mechanical Properties

Inner Diameter (mm):
19.1
Dimensions (mm):
29.9 Dia.
Thickness (mm):
21.00
Construction:
Black Anodized Aluminum
Size of Compatible Mount (mm):
25.4mm Dia. Optic Mounts

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

E-Series Kinematic Mount Threaded Adapters are a simple way to turn any standard kinematic or fixed mirror mount into a threaded mount. Featuring common threads compatible with our S-, C-, and T-Mount Tube System, ID Tube System, and Multi-Element (ME) Tube System, these adapters allow optical components from 3mm to 50.8mm diameter to be easily integrated with our E-Series Kinematic Optical Mirror Mounts. Thru-hole adapters compatible with 30mm C-Mount Barrels, ID1 Lens Tubes, ME Tubes, and Coherent® StingRay™ and BioRay™ Laser Diode Modules are also available for added flexibility in building optical systems. E-Series Kinematic Mount Threaded Adapters are a cost-effective solution to add versatility to an optical system.

Technical Information

Dimensions (mm)
Stock Number A B C D E F
18-282 30 Dia. S-Mount 25.4 Dia. 11.20 5.00 5.70
18-283 56 Dia. C-Mount 50.8 Dia. 16.50 8.00 8.00
18-284 56 Dia. T-Mount 50.8 Dia. 16.50 8.00 8.00
18-285 30 Dia. SM05 25.4 Dia. 11.20 5.00 5.70
18-286 56 Dia. SM1 50.8 Dia. 16.50 8.00 8.00
18-287 84 Dia. SM2 76.2 Dia. 19.50 8.00 11.00
18-289 56 Dia. 30 50.8 Dia. 18.50 10.0 8.00
18-291 29.9 Dia. 19.1 25.4 Dia. 21.00 15.00 5.50
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin