TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
| Volume Pricing | |
|---|---|
| Qty 1-5 | ₹18,450 each |
| Qty 6-25 | ₹14,760 each |
| Qty 26-49 | ₹13,860 each |
| Need More? | Request Quote |
An anamorphic prism pair is used to expand a laser beam in one dimension. This makes it ideal for converting the elliptical beam shape of laser diodes into a nearly circular one. Mounting our unmounted anamorphic prism pair in the proper orientation will provide magnification ratios from 2:1 - 6:1. Designed at 650nm and broadband anti-reflection (BBAR) coated for 600 – 1050nm, it provides excellent performance at both 635nm and 670nm.
The center of the output beam is displaced 5.9mm from center of the input beam in our mounted anamorphic prism pair. The Dovetail Accessory Mount allows it to rotate with respect to the laser, simplifying bench-top mounting. The C-Accessory Mount allows our full line of C-Mount components to be used in conjunction with the mounted anamorphic prism pair.
| Typical Values | ||||
| Magnification | α1 | α2 | Vertical Separation (V) | Beam Displacement (D) |
| 2X | -20.6° | -6.5° | 1.75mm | 4.50mm |
| 3X | -29.7° | -0.9° | 2.56mm | 5.45mm |
| 4X | -34.1° | 2.1° | 3.01mm | 5.74mm |
| 5X | -37.4° | 3.2° | 3.33mm | 6.15mm |
| 6X | -39.7° | 4.0° | 3.51mm | 6.42mm |
![]() |
||||
Beam Expander Mounting Configurations.Click on an item below to be brought to that item's product page. |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®