eo_logo
 
Product added to cart

Diffused Light Compact Spot Light HLV3-14SW-HU

See More by CCS
×
Stock #21-853 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹34,800
Volume Pricing
Qty 1+ ₹34,800 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
HLV3-14SW-HU
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
14 x 28 x 20 (W x D x H), Tip diameter 8 mm
Weight (g):
18
Active Area (mm):
7

Optical Properties

Color:
White

Electrical

Power Consumption (W):
0.9
Maximum Input Current:
275mA

Hardware & Interface Connectivity

Power Supply:
Power Supply & Controller Required and Sold Separately:
USA: #73-491 & #21-880
Europe: #73-491 & #21-880
Japan: #89-513 & #21-880
Korea: #33-773 & #21-880
China: #73-491 & #21-880

Environmental & Durability Factors

Color Temperature (K):
4900

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

3D-Printable Mount Files

Spot Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin