eo_logo
 
Product added to cart

Depth of Field Target 5-15

DOF 5-15 Depth of Field Target

×
Stock #54-440 13 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹79,200
Volume Pricing
Qty 1-4 ₹79,200 each
Qty 5+ ₹75,303 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
57.00
Dimensions (mm):
57 H x 34 W x 57 D
Construction:
Aluminum
Maximum Depth (mm):
50.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black on White-Backed Film
Resolution:
5 and 15 lp/mm Scale (both Horizontal and Vertical)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Test Depth of Field of Your Imaging System
  • Effective Measurement Eliminates the Need for Calculations

DOF 5-15 Depth of Field Target was developed to standardize an area of optical tolerancing that is most commonly determined theoretically. Optical system design requires stringent depth of field specifications. This target eliminates potentially misleading depth of field calculations. This target solves the problem and very accurately determines the amount of shift an object can undertake before producing an unacceptable image. The definition of what constitutes an acceptable image is determined by the user and the application. The DOF 5-15 Depth of Field Target is made up of two sets of scales. Each, when viewed at 45°, consists of horizontal and vertical lines at a frequency of 5- and 15-line pairs per mm. Instructions included. 

Technical Information

Click the image below for an enlarged downloadable file.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin