eo_logo
 
Product added to cart

Deluxe Adjustable ¼-20 Mounting Plate

Deluxe Adjustable 1/4-20 Mounting Plate, #54-123

×
Stock #54-123 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹52,718
Qty 1+
₹52,718
Volume Pricing
Request Quote

Specifications

General

Type:
Mounting Adapter
Compatible Post Diameter (mm):
19.05 (¾")

Physical & Mechanical Properties

Dimensions (inches):
3.8 L x 2.52 W x 1.5 T
Length (inches):
96.52 L x 64.008 W x 38.1 T
Travel (inches):
2.00

Threading & Mounting

Mounting Threads:
¼-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Standard and Deluxe Versions Available
  • ¼-20 Mounting
  • Compatible with our Most Popular Line of Boom Stands

#54-122 adapter can be used to mount a wide variety of cameras, lenses, microscopes, and lighting. Components are easily mounted via its ¼-20 mounting screw. 2.8" L x 2.0" W x 0.45" T.

#54-123 deluxe version of the base plate has the same ¼-20 screw type, but includes a rack and pinion movement with tilt adjustment. The rack and pinion has a 2" travel. 3.8" L x 2.52" W x 1.5" T.

#54-124 post adapter can be used to attach mounts designed to fit on ¾ inch posts. Allows tilt adjustment. This is required to mount our 68mm (#39-357) and 50mm (#03-609) thru-hole rack and pinions and our ¼-20 movements. Adapter is 7" long. Post 4" long x 0.75" O.D.

All adapters are compatible with the following boom stands: Articulating Arm Boom Stand, Standard Boom Stand, and Ball Bearing Boom Stand.

Technical Information

#54-123
#54-123

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin