eo_logo
 
Product added to cart

Cyan, Magenta & Yellow, 25mm Diameter, Dichroic Filter Set

Cyan, Yellow, and Magenta Dichroic Filter Kit

Cyan, Yellow, and Magenta Dichroic Filter Kit

×
Stock #52-549 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,221
Qty 1+
₹6,221
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Filters Included :
Set of Cyan, Magenta, Yellow
Type:
Dichroic Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
2.00 Nominal

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Subtractive Color
Color:
Multiple Colors

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Saturation Dichroic Type
  • Matrix of Sizes and Sets
  • Precision Glass Substrate

Additive and Subtractive Dichroic Color Filters are dichroic filters ideal for machine vision and commonly used for color separation and contrast enhancement applications. Provided in unmounted versions, these filters are easily integrated into a variety of existing camera and illumination setups. In addition, dichroic filters provide wider fields of view not obtainable using narrow bandpass interference filters. Additive and Subtractive Dichroic Color Filters feature a precision glass substrate and are offered in a variety of sizes and sets. A complete set of these dichroic filters is available in a Pre-Loaded filter wheel.

Typical applications include photo enlargers, beam separation, and placing filters in front of an imaging lens to selectively isolate spectral regions/colors. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin