eo_logo
 
Product added to cart

Controller Cable FCB-1-FL, Flying Leads

See More by CCS
×
Stock #20-175 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,520
Qty 1+
₹2,520
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
FCB-1-FL-OC
Manufacturer:
CCS

Physical & Mechanical Properties

Length (m):
1

Hardware & Interface Connectivity

Connector:
Flying Leads

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

Accessories

Title CompareStock Number  Price Buy
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,520   Request Quote
  • 10 to 12 days
    ×
Ethernet Controller for Spot Light Illuminators, 2 Channels #21-876 ₹81,345   Request Quote
  • 10 to 12 days
    ×
100-240V Analog Controller for Spot Light Illuminators, 2 Channels #21-877 ₹38,280   Request Quote
  • 10 to 12 days
    ×
100-240V Analog Controller for Spot Light Illuminators, 3 Channels #21-878 ₹50,895   Request Quote
  • 10 to 12 days
    ×
24V Analog Controller for Spot Light Illuminators, 2 Channels #21-879 ₹30,885   Request Quote
  • 10 to 12 days
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 ₹35,550   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m #19-971 ₹4,176   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,550   Request Quote
  • 7 days
    ×
24V Power Supply with Tinned Leads #73-491 New ₹12,240   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin