eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Compact System Tube Sphere (2) M23.2 Ports, (4) RMS Ports

×
Stock #85-515 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,868
Qty 1+
₹4,868
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Intersection

Physical & Mechanical Properties

Dimensions (mm):
25 Sq.
Thickness (mm):
25.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
(2) M23.2 x 0.75 / (4) RMS

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Ideal for Intersecting Multiple Optical Paths
  • Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
  • End Caps Block Unused Optical Paths

Tube System Spheres, constructed from anodized aluminum, are designed to be used with Cage System Tubes. These spheres enable the intersection of multiple optical paths. The standard sphere features M23.2 and M27.5 threaded ports, and the compact sphere features M23.2 and RMS threaded ports. End caps are available to block unused optical paths.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin