eo_logo
 
Product added to cart

70mm, Compact Motorized Rotation Stage, English

70mm, Compact Motorized Rotation Stage

70mm, Compact Motorized Rotation Stage

×
Stock #23-930 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹75,255
Qty 1+
₹75,255
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Controller Required: #23-931
Type of Motor:
Stepper Motor

Physical & Mechanical Properties

Type of Movement:
Rotary
Guide System:
Ball Bearing
Travel (°):
360
Accuracy (°):
0.03
Backlash (°):
0.2
Construction:
Aluminum, 3D Printed Plastic
Height (mm):
44.7
Load Capacity (kg):
0.5
Repeatability (°):
0.03
Speed (°/s):
240
Weight (kg):
0.25
Table Diameter (mm):
70
Parallelism (°):
0.0083
Min. Incremental Movement (°):
0.02

Optical Properties

Resolution (μm):
0.02°

Electrical

Maximum Operating Current (mA):
500

Hardware & Interface Connectivity

Type of Drive:
Gear Transmission
Computer Interface:
USB-C

Threading & Mounting

Mounting Threads:
(4) 1/4-20, (4) 6-32, (8) 2-56

Environmental & Durability Factors

Operating Temperature (°C):
10-40

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Rotation Stages are a cost-effective solution for motorized rotation adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a preinstalled breadboard mounting plate. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Rotation Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.

Accessories

Title CompareStock Number  Price Buy
Compact Motorized Stage Controller #23-931 ₹86,913   Request Quote
  • Contact Us
    ×
12V Power Supply, Interchangeable Plugs #21-075 ₹4,350   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin