eo_logo
 
Product added to cart

Color Scanner Test Target

×
Stock #58-197 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,403
Qty 1-4
₹23,403
Qty 5+
₹22,255
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Colors on Target: CYAN Azure Blue #72, MAGENTA True Pink #337, YELLOW Medium Yellow # 10, AMBER Bastard Amber #02, RED Fire #19, GREEN Moss Green #89, BLUE Brilliant Blue #69, WHITE
NIST Certification:
No

Physical & Mechanical Properties

Pattern Size (mm):
110 x 190
Dimensions (mm):
110 x 190

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Photo Paper

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for Evaluation of Color Flatbed Scanners

The Color Scanner Test Target is a critical tool for evaluating the performance of any digital imaging or scanning device. The target features 5 resolution patterns (30, 75, 95, 140, and 180 linepairs per inch), 20 density step wedge, various alphanumerics, 2 constant density strips, 8 color patches, and 10:1 ratio angle ronchi ruling.

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin