eo_logo
 
Product added to cart

Collimator Lens Diameter 12.5 mm, Molded glass NA 0.63 w/ SMA Connector

Collimator, Molded glass NA 0.63 w/ SMA Connector

Collimator, Molded glass NA 0.63 w/ SMA Connector

×
Stock #70-920 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,010
Qty 1+
₹20,010
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Liba2000+
Connector:
SMA
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
10 @ 587nm
Numerical Aperture NA:
0.62
Type:
Fiber Collimator
Construction:
1.1
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Wavelengths from 275 - 940nm, with Broadband and White LED Options
  • High Output Powers up to 250mW
  • Integrated Driver and Controller for Ease of Use

Digital Fiber Coupled LEDs provide high radiant power with a spectrally stable output in a compact, easy to use form factor. Featuring an integrated driver and controller, a range of LED parameters can be controlled including output power, delays, triggers, pulse duration, as well as pulse width modulation (PWM) frequency and duty cycle utilizing the intuitive software interface. Designed with passive thermal management, these LEDs offer a long operating lifetime without the need for noisy fans that consume additional energy, and without the need for lamp replacement. Digital Fiber Coupled LEDs are ideal for use in life science and medical applications such as spectroscopy, optogenetics, fluorescence excitation, photodynamic therapy (PDT), and UV-based chemical and biological analysis. A user-friendly GUI is available for download that allows for computer control and integration into a range of programming languages including LabVIEW, MATLAB, and Python through serial communication.

Note: For maximum power output, it is recommended to use fiber patch cords with larger core diameters and high numerical apertures (NA) to optimize input coupling.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin