eo_logo
 
Product added to cart

Coherent® FieldMaxII-TOP Laser Power and Energy Meter 1098580

See More by Coherent®

Sensor sold separately

×
Stock #66-277 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,71,000
Volume Pricing
Qty 1+ ₹1,71,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1098580
Type:
Power and Energy
Display Accuracy (%):
±2
Calibration Uncertainty (%):
±1.0

Physical & Mechanical Properties

Length (mm):
200.00
Width (mm):
100.00
Weight (kg):
1.0
Depth (mm):
40

Optical Properties

Resolution:
0.1% Full Scale

Electrical

Analog Output:
0 to 1, 2, or 5 V (Selectable)
Power Sampling Rate (Hz):
10

Hardware & Interface Connectivity

Power Supply:
100-240 V AC, 50/60 Hz OR Rechargeable NiMH Battery Pack
Computer Interface:
USB

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin