eo_logo
 
Product added to cart

CM3-U3-31S4C-CS 1/1.8" Chameleon®3 Color Camera

See More by Teledyne FLIR

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera
×
Stock #36-076 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹49,938
Qty 1+
₹49,938
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
16MB
Camera Family:
Chameleon®3
Model Number:
CM3-U3-31S4C-CS
Imaging Sensor:
Sony IMX265
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
3.20
Pixels (H x V):
2,048 x 1,536
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.07 x 5.3
Frame Rate (fps):
55.00
Pixel Depth:
12 bit
Exposure Time:
11μs - 32s
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO)
Dimensions (mm):
44 x 35 x 22.1 (excludes connectors and lens mount)
Weight (g):
54.9
Mount:
CS-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
71.38
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
9-pin JST
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

Teledyne Imaging FLIR/IIS Chameleon®3: Easy integration with USB3 

Ccompact USB3 cameras

The Chameleon®3 camera line combines popular CCD and CMOS image sensors with the ease of use of USB 3.0, with a compact form factor and camera sensor resolutions ranging from 1.3 MP to 5.0 MP.

These cameras feature a compact 44 x 35 x 19.5mm lightweight metal case designed for reliability. They offer multiple mounting points and a locking USB 3.0 connection. The camera includes an on-camera frame buffer for image retransmission and an optoisolated GPIO with a locking connection.

Features 

  • Compact form factor 
  • On-camera image processing: color interpolation, gamma, & LUT
  • Data interface: USB3
  • 16 MByte frame buffer
  • LED Status indicator
  • Spinnaker SDK and FlyCapture interfaces

Applications 

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection 
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin